IESNA:LM-63-2002
[TEST]P1559275
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-21)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-B2750-W2D-3000K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2178
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
730.6 733.6 731.6 727.6 722.6 715.6 707.6 698.6 686.5 674.5
659.5 644.4 627.4 609.4 590.3 570.3 548.2 525.2 502.1 479.1
452 427 398.9 371.8 342.8 311.7 283.6 252.6 223.5 192.4
163.4 133.3 104.2 75.2 48.1 21 0
730.6 730.6 728.6 725.6 720.6 714.6 706.6 696.6 685.5 672.5
658.5 642.4 626.4 608.4 589.3 568.3 547.2 524.2 501.1 477.1
452 425 396.9 370.8 341.8 311.7 282.6 252.6 221.5 192.4
163.4 132.3 103.2 74.2 46.1 21 0
730.6 730.6 728.6 724.6 719.6 713.6 705.6 695.6 684.5 671.5
657.5 641.4 625.4 607.4 587.3 567.3 545.2 523.2 500.1 476.1
450 424 396.9 367.8 339.8 309.7 281.6 249.6 219.5 190.4
159.4 131.3 101.2 74.2 46.1 21 0
730.6 729.6 727.6 724.6 719.6 712.6 705.6 695.6 684.5 671.5
657.5 641.4 625.4 607.4 588.3 567.3 545.2 523.2 498.1 475.1
449 422.9 393.9 366.8 337.8 307.7 277.6 247.6 217.5 187.4
157.4 128.3 99.2 72.2 45.1 21 0
730.6 730.6 729.6 725.6 720.6 714.6 706.6 696.6 686.5 672.5
658.5 642.4 626.4 607.4 588.3 567.3 546.2 523.2 498.1 474.1
448 421.9 393.9 365.8 338.8 307.7 276.6 245.6 216.5 186.4
157.4 127.3 100.2 72.2 44.1 21 0
